MS1313 INNER RG

10474315 MFG #: Link-Belt
$0.00 /
  • Bore Size (mm): 65 mm
  • Series: Series 1300 Inner Rings
  • Basic Bearing Number: 1313
  • Bearing Brand: LINK-BELT CYLINDRICAL
  • Bearing Series: 1300
  • Bearing Type: CYLINDRICAL ROLLER BRG
  • Bearing Width (mm): 27.73 mm
  • C Dynamic Load Rating (lb): CALL ENG lb
  • Co Static Load Rating (lb): CALL ENG lb
  • Inner Ring Bore Radius (mm): 2.54 mm
  • Inner Ring Raceway Outside Diameter (mm): 83.68 mm
  • Inner Ring Rib Outside Diameter (mm): 90.7 mm
  • Inner Ring Type: Short - Single Rib With Inner Ring Side Plate (SN)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 1.10
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Series Weight: Medium (3)
  • Service Instructions: BR3-013 LB CYLINDRICAL
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Consult Application Engineering
QTY