MA1319 INNER RG
10474094
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 95 mm
- Series: Series 1300 Inner Rings
- Basic Bearing Number: 1319
- Bearing Series: 1300
- Bearing Width (mm): 45 mm
- Inner Ring Bore Radius (mm): 3.96 mm
- Inner Ring Raceway Outside Diameter (mm): 122.15 mm
- Inner Ring Type: Plain Cylindrical (A)
- Net Weight: 3.50
- Ring Width Series: Narrow (1)
- Series Weight: Medium (3)
- Weight unit: LB
95 mm Cylindrical Roller Bearing with plain cylindrical inner ring