MS1309WS INNER RG

10471195 MFG #: Link-Belt
$0.00 /
  • Bore Size (mm): 45 mm
  • Series: Series 1300 Inner Rings
  • Basic Bearing Number: 1309
  • Bearing Series: 1300
  • Bearing Width (mm): 20.76 mm
  • Inner Ring Bore Radius (mm): 2.03 mm
  • Inner Ring Raceway Outside Diameter (mm): 59.36 mm
  • Inner Ring Rib Outside Diameter (mm): 64.31 mm
  • Inner Ring Type: Short - Single Rib With Inner Ring Side Plate (SN)
  • Net Weight: 0.45
  • Ring Width Series: Narrow (1)
  • Series Weight: Medium (3)
  • Weight unit: LB
Consult Application Engineering
QTY