TC7 THREADED COVER KIT
10415803
MFG #: Rex
$0.00
/
- Size Code: 7
- Bearing Brand: REX ROLLER BEARING
- Height: 2.00
- Length: 4.00
- Net Weight: 0.30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Threaded Cover Kit for Spherical Roller Bearing