B1126 CLOSED END CAP
10613351
MFG #: Rex
$0.00
/
- Size Code: 5
- Series: PT Select Closed End Caps
- Bearing Brand: REXNORD PT SELECT ROLLER BRG
- Bearing Type: NO BEARING
- Height: 3.85
- Length: 6.62
- Net Weight: 1.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.80
Closed end cap for 1 11/16" shaft size PT Select Spherical Roller Bearings