A8208 AUX CAP KIT OPEN FIXED
10416286
MFG #: Rex
$0.00
/
- Size Code: 8
- Series: Auxiliary Cap Kits-Open Fixed
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 2.00
- Length: 8.00
- Net Weight: 3.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
2 1/2" Open Auxiliary Cap Kit for Fixed Units in 2000, 3000, 5000 and 9000 Series Bearings