H317 ADAPTER ASSEMBLY
10410712
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 85 mm
- Series: Split Housed Adapter Assemblies
- Net Weight: 3.00
- Taper: 1:12
- Weight unit: LB
75 mm Adapter Assembly for Spherical Roller Bearing Split Pillowblock Units