SNW643 ADAPTER ASSY
10437074
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 2.6875 in
- Series: Solid Housed Adapter Assemblies
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Net Weight: 3.21
- Size Code: B647
- Taper: 1:32
- Weight unit: LB
Link-Belt SNW643 Bearing Parts and Kits Solid Housed Adapter Assemblies Adapter. Contact Rexnord for more details.