AK9207 ADAPTER SLEEVE KIT
10434578
MFG #: Rex
$0.00
/
- Series: 9000 Series Adapter Sleeve Kits
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 4.00
- Length: 5.00
- Net Weight: 2.30
- Size Code: 9
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
2 7/16" Adapter Assembly for 9000 Series Spherical Roller Bearing