AK16515 ADAPTER SLEEVE KIT
10417837
MFG #: Rex
$0.00
/
- Bore Size (in): 5.9375 in
- Series: 9000 Series Adapter Sleeve Kits
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 8.38
- Length: 15.00
- Net Weight: 31.90
- Size Code: 15
- Taper: 3/4 per foot
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
5 15/16" Adapter Assembly for 9000 Series Spherical Roller Bearing