AK15507 ADAPTER SLEEVE KIT
10414792
MFG #: Rex
$0.00
/
- Series: 9000 Series Adapter Sleeve Kits
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 9.88
- Length: 10.00
- Net Weight: 25.00
- Size Code: 15
- Taper: 3/4 per foot
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
5 7/16" Adapter Assembly for 9000 Series Spherical Roller Bearing