YG235E3LZ49 2 3/16 UNMTD BALL BRG
10437216
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.1875 in
- Locking Type: Eccentric
- Type of Seal: E3 Triple Lip Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 2 13/16 in
- C Dynamic Load Rating: 9800 lb
- Co Static Load Rating: 6570 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.295 in
- Height: 3.00
- Inner Ring Hub Diameter (in): 2.749 in
- Inner Ring Width (in): 2.188 in
- Length: 5.00
- Locking Collar Outside Diameter (in): 3 in
- Locking Collar Width (in): 13/16 in
- Locking Device Kit: W2355S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 500 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 3.51
- Outer Ring Width (in): 0.9843 in
- Outside Diameter (in): 3.937 in
- Primary Seal: BUNA TRIPLE LIP SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 430-460 in/lbs
- Short Hub Length (in): 1.0938 in
- Size Code: 211
- Special Lube Percent: 100% GREASE FILL
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0987 cps
- Vibration Frequency Outer Ring Defect: 0.0680 cps
- Vibration Frequency Roller Spin: 0.0437 cps
- Weight unit: LB
- Width: 5.00
2 3/16" Unmounted Ball Bearing, Standard Duty, Relubricatable, Eccentric Cam Locking Collar, Triple Lip Contact Seal, No Anti Rotation Pin, 100% Grease Filled