YG231NL 1 15/16 UNMTD BALL BRG
10435698
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9375 in
- Locking Type: Eccentric
- Type of Seal: N Lip Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 2 15/32 in
- C Dynamic Load Rating: 7920 lb
- Co Static Load Rating: 5220 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.268 in
- Height: 3.00
- Inner Ring Hub Diameter (in): 2.475 in
- Inner Ring Width (in): 1.938 in
- Length: 4.00
- Locking Collar Outside Diameter (in): 2 3/4 in
- Locking Collar Width (in): 23/32 in
- Locking Device Kit: W2315S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 4800 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 2.26
- Outer Ring Width (in): 0.8661 in
- Outside Diameter (in): 3.5433 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Short Hub Length (in): 0.9688 in
- Size Code: 210
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0985 cps
- Vibration Frequency Outer Ring Defect: 0.0682 cps
- Vibration Frequency Roller Spin: 0.0445 cps
- Weight unit: LB
- Width: 4.00
1 15/16" Unmounted Ball Bearing, Standard Duty, Relubricatable, Eccentric Cam Locking Collar, Single Lip Contact Seal