YG231JHL18W5 1 15/16 UNMTD BALL BRG
10414401
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9375 in
- Locking Type: Eccentric
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- C Dynamic Load Rating: 7920 lb
- Co Static Load Rating: 5220 lb
- Locking Device Kit: W2315S
- Lubrication Type: MOBIL MOBILITH SHC460
- Maximum Speed (RPM): 4800 rpm
- Mounted Clearance: C5 INCREASED
- Net Weight: 2.26
- Primary Seal: STEEL CLEARANCE SEAL
- Retainer Type: STEEL
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 210
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0985 cps
- Vibration Frequency Outer Ring Defect: 0.0682 cps
- Vibration Frequency Roller Spin: 0.0445 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted