YB216E3L1 1 UNMTD BALL BRG
10434194
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1 in
- Locking Type: SEE DESC
- Type of Seal: E3 Triple Lip Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 1 3/4 in
- C Dynamic Load Rating: 3150 lb
- Co Static Load Rating: 1760 lb
- Height: 2.00
- Inner Ring Hub Diameter (in): 1.313 in
- Inner Ring Width (in): 1.375 in
- Length: 3.00
- Locking Collar Outside Diameter (in): 1 1/2 in
- Locking Collar Width (in): 17/32 in
- Locking Device Kit: W2165S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 1000 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.43
- Outer Ring Fillet Radius (in): 0.039 in
- Outer Ring Width (in): 0.5906 in
- Outside Diameter (in): 2.0472 in
- Primary Seal: BUNA TRIPLE LIP SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Short Hub Length (in): 11/16 in
- Size Code: 205
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
- Width: 3.00
1" Unmounted Ball Bearing, Standard Duty, Eccentric Cam Locking Collar, Triple Lip Contact Seal, Cylindrical OD, Non-Relubricatable, Less Collar