YB212JXHL 3/4 UNMTD BALL BRG
10411423
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.75 in
- Locking Type: Eccentric
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- C Dynamic Load Rating: 2870 lb
- Co Static Load Rating: 1480 lb
- Locking Device Kit: W2125S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 10000 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.53
- Primary Seal: STL CLR LKG SIDE ONLY
- Retainer Type: STEEL
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 204
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0332 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted