WBG223ELC2 1 7/16 UNMTD BALL BRG
10468950
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 1.4375 in
- Locking Type: Eccentric
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Intermediate Duty
- C Dynamic Load Rating: 5810 lb
- Co Static Load Rating: 3440 lb
- Locking Device Kit: W2235S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 4800 rpm
- Mounted Clearance: C2 DECREASED
- Net Weight: 1.12
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 207
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0383 cps
- Weight unit: LB
Link-Belt WBG223ELC2 Ball Bearings WBG200 Unmounted Replacement Bearing. Contact Rexnord for more details.