UR255A REPAIR KIT
10443240
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 3.4375 in
- Bore Size (mm): 87.3125 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- C Dynamic Load Rating: 18850 lb
- Co Static Load Rating: 14300 lb
- Locking Device Kit: U2555S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 2950 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 16.23
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 217
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1072 cps
- Vibration Frequency Outer Ring Defect: 0.0762 cps
- Vibration Frequency Roller Spin: 0.0480 cps
- Weight unit: LB
3 7/16" Replacment Insert Kit for FF200 Series Ball Bearing Trough Units