UR224A REPAIR KIT

10427819 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.5 in
  • Bore Size (mm): 38.1 mm
  • Locking Type: Set Screw
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: Standard Duty
  • C Dynamic Load Rating: 7330 lb
  • Co Static Load Rating: 4460 lb
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 6000 rpm
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 3.15
  • Primary Seal: BUNA SINGLE LIP CONTACT SEAL
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 165 in/lbs
  • Size Code: 208
  • Vibration Frequency Fundamental Train: 0.0065 cps
  • Vibration Frequency Inner Ring Defect: 0.0912 cps
  • Vibration Frequency Outer Ring Defect: 0.0588 cps
  • Vibration Frequency Roller Spin: 0.0367 cps
  • Weight unit: LB
1 1/2" Replacment Insert Kit for FF200 Series Ball Bearing Trough Units
QTY