UG347JL18A4 2 15/16 UNMTD BALL BRG
10438556
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.9375 in
- Bore Size (mm): 74.6125 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- C Dynamic Load Rating: 26140 lb
- Co Static Load Rating: 17300 lb
- Locking Device Kit: U3475S
- Lubrication Type: MOBIL MOBILITH SHC100
- Maximum Speed (RPM): 3700 rpm
- Mounted Clearance: C4 INCREASED
- Net Weight: 13.30
- Outside Diameter (in): 6.299 in
- Outside Diameter (mm): 159.999 mm
- Primary Seal: FLINGERS ONLY
- Retainer Type: STEEL
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 347
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0820 cps
- Vibration Frequency Outer Ring Defect: 0.0513 cps
- Vibration Frequency Roller Spin: 0.0343 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted