UG339JLK5C4 2 7/16 UNMTD BALL BRG

10438553
$0.00 /
  • Fixed vs. Expansion: Fixed
  • Ability to Relubricate: Yes
  • Bearing Insert Material: 52100 Bearing Steel
  • Bearing Type: Heavy Duty
  • Bore Diameter (in): 2.4375 in
  • Bore Shape: Straight
  • Cage Material: Steel
  • Cage Type: Ball Riding Retainer
  • Dynamic Load Rating (lb): 18390 lb
  • Housing Type: Insert Only
  • Lubricant: PRESERVATIVE ONLY - NO GREASE
  • Max Operating Temperature (C): 204 (with suitable lubricant) C
  • Max Operating Temperature (F): 400 (with suitable lubricant) F
  • Maximum Speed (RPM): 4450 rpm
  • Misalignment Capability: ±2.0° Misalignment - Static Only
  • Misalignment Type: Static Only
  • Net Weight: 7.32
  • Radial Clearance: C4 INCREASED
  • Rolling Element: Ball Bearing
  • Seal Type: Flingers only
  • Shaft Locking Type: Set Screw
  • Size Code: 339
  • Static Load Rating (lb): 11700 lb
  • Weight unit: LB
QTY