UG328JLK5C3050 1 3/4 UNMTD BALL BRG

10430689 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.75 in
  • Locking Type: Set Screw
  • Type of Seal: Clearance Seal
  • Available Seal Type: N Double Lip Seal; H Labyrinth Seal
  • Bearing Brand: LINK-BELT 300 SERIES HD BALL
  • Bearing Type: Heavy Duty
  • Bore Length (in): 2 19/32 in
  • C Dynamic Load Rating: 11870 lb
  • Co Static Load Rating: 7110 lb
  • Height: 3.00
  • Inner Ring Hub Diameter (in): 2.443 in
  • Length: 5.00
  • Locking Collar Outside Diameter (in): 3 1/2 in
  • Locking Collar Width (in): 5/8 in
  • Locking Device Kit: U3285S
  • Lubrication Type: PRESERVATIVE ONLY - NO GREASE
  • Maximum Speed (RPM): 6200 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: SPECIAL
  • Net Weight: 4.00
  • Outer Ring Width (in): 1.1811 in
  • Outside Diameter (in): 3.937 in
  • Primary Seal: FLINGERS ONLY
  • Retainer Type: STEEL
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 290-325 in/lbs
  • Short Hub Length (in): 1 3/64 in
  • Size Code: 328
  • Special Lube Percent: 0% FILL
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0063 cps
  • Vibration Frequency Inner Ring Defect: 0.0827 cps
  • Vibration Frequency Outer Ring Defect: 0.0507 cps
  • Vibration Frequency Roller Spin: 0.0327 cps
  • Weight unit: LB
  • Width: 5.00
1 3/4" Unmounted Ball Bearing, Heavy Duty, Setscrew Locking, Clearance Seal, Steel Retainer, No Grease, Special Clearance (.003"-.005")
QTY