UG324JL18W4 1 1/2 UNMTD BALL BRG
10427815
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 1.5 in
- Bore Size (mm): 38.1 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- C Dynamic Load Rating: 9126 lb
- Co Static Load Rating: 5390 lb
- Locking Device Kit: U3255S
- Lubrication Type: MOBIL MOBILITH SHC460
- Maximum Speed (RPM): 7200 rpm
- Mounted Clearance: C4 INCREASED
- Net Weight: 2.97
- Outside Diameter (in): 3.543 in
- Outside Diameter (mm): 89.999 mm
- Primary Seal: FLINGERS ONLY
- Retainer Type: STEEL
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 324
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0822 cps
- Vibration Frequency Outer Ring Defect: 0.0512 cps
- Vibration Frequency Roller Spin: 0.0340 cps
- Weight unit: LB
Link-Belt UG324JL18W4 Ball Bearings UG300 Unmounted Replacement Bearing. Contact Rexnord for more details.