UG339JL18WC5 2 7/16 UNMTD BALL BRG
10418928
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.4375 in
- Bore Size (mm): 61.9125 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- C Dynamic Load Rating: 18390 lb
- Co Static Load Rating: 11700 lb
- Locking Device Kit: U3395S
- Lubrication Type: MOBIL MOBILITH SHC460
- Maximum Speed (RPM): 4450 rpm
- Mounted Clearance: C5 INCREASED
- Net Weight: 7.32
- Outside Diameter (in): 5.118 in
- Outside Diameter (mm): 129.999 mm
- Primary Seal: FLINGERS ONLY
- Retainer Type: STEEL
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 339
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0823 cps
- Vibration Frequency Outer Ring Defect: 0.0510 cps
- Vibration Frequency Roller Spin: 0.0337 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted