UG335JL18WC4 2 3/16 UNMTD BALL BRG
10408329
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.1875 in
- Bore Size (mm): 55.5625 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- C Dynamic Load Rating: 16070 lb
- Co Static Load Rating: 10000 lb
- Locking Device Kit: U3355S
- Lubrication Type: MOBIL MOBILITH SHC460
- Maximum Speed (RPM): 4950 rpm
- Mounted Clearance: C4 INCREASED
- Net Weight: 7.00
- Outside Diameter (in): 4.724 in
- Outside Diameter (mm): 119.999 mm
- Primary Seal: FLINGERS ONLY
- Retainer Type: STEEL
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 335
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0823 cps
- Vibration Frequency Outer Ring Defect: 0.0510 cps
- Vibration Frequency Roller Spin: 0.0333 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted