17 items
-
10441723 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1 in
- Locking Type: Set Screw
- Type of Seal: N Lip Seal
-
10411355 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.1875 in
- Locking Type: Set Screw
- Type of Seal: N Lip Seal
-
10437156 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.375 in
- Locking Type: Set Screw
- Type of Seal: N Lip Seal
-
10443231 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.4375 in
- Locking Type: Set Screw