U232E3LK4 2 UNMTD BALL BRG
10424775
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2 in
- Bore Size (mm): 50.8 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- C Dynamic Load Rating: 9800 lb
- Co Static Load Rating: 6570 lb
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 500 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 3.80
- Outside Diameter (in): 3.937 in
- Outside Diameter (mm): 99.999 mm
- Primary Seal: BUNA TRIPLE LIP SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 165 in/lbs
- Size Code: 211
- Special Lube Percent: 100% GREASE FILL
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0987 cps
- Vibration Frequency Outer Ring Defect: 0.0680 cps
- Vibration Frequency Roller Spin: 0.0437 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted