SSG212L 3/4 UNMTED SS BALL BRG
10414239
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.75 in
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Coating Material: STAINLESS STEEL
- Bearing Type: Intermediate Duty
- C Dynamic Load Rating: 2870 lb
- Co Static Load Rating: 1480 lb
- Height: 1.50
- Length: 2.50
- Lubrication Type: MOBIL FM222 FOOD GRADE H1
- Maximum Speed (RPM): 7500 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.39
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: STAINLESS STEEL
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 204
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0332 cps
- Weight unit: LB
- Width: 2.50
3/4" Unmounted Stainless Steel Ball Bearing, Intermediate Duty, Setscrew Locking, Single Lip Contact Seal