STG212EK8299A BRG&SEALS
10429232
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.75 in
- Bore Size (mm): 19.05 mm
- Type of Seal: Single Lip Contact Seal
- Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
- Bore Length (in): 1 9/32 in
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.176 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.19 in
- Inner Ring Hub Diameter (in): 1.121 in
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Net Weight: 0.35
- Outer Ring Width (in): 0.5906 in
- Outside Diameter (in): 1.8504 in
- Setscrew Torque (in-lbs): 85 in/lbs
- Short Hub Length (in): 0.5313 in
- Weight unit: LB
3/4" Unmounted Ball Bearing, Intermediate Duty, Setscrew Locking, Single Lip Contact Seal, Penetrated Inner and Outer Rings, Food Grade Grease