SG2B08ELPA 1/2 UNMTED BALL BRG

10426259 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 0.5 in
  • Locking Type: Set Screw
  • Type of Seal: E Lip Seal
  • Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: Intermediate Duty
  • Bore Length (in): 63/64 in
  • C Dynamic Load Rating: 2360 lb
  • Co Static Load Rating: 1110 lb
  • Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.158 in
  • Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.19 in
  • Height: 1.50
  • Inner Ring Hub Diameter (in): 0.941 in
  • Length: 2.50
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 9000 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 0.19
  • Outer Ring Width (in): 0.5118 in
  • Outside Diameter (in): 1.5748 in
  • Primary Seal: BUNA SINGLE LIP CONTACT SEAL
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 35 in/lbs
  • Short Hub Length (in): 0.3440 in
  • Size Code: 203
  • Thread Size: #10-32
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0062 cps
  • Vibration Frequency Inner Ring Defect: 0.0738 cps
  • Vibration Frequency Outer Ring Defect: 0.0428 cps
  • Vibration Frequency Roller Spin: 0.0293 cps
  • Weight unit: LB
  • Width: 2.50
1/2" Unmounted Ball Bearing, Intermediate Duty, Setscrew Locking, Single Lip Contact Seal
QTY