SG222ELK8299A 1 3/8 UNMTED BALL BRG

10409719 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.375 in
  • Locking Type: Set Screw
  • Type of Seal: E Lip Seal
  • Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Coating Material: BLACK OXIDE
  • Bearing Type: Intermediate Duty
  • Bore Length (in): 1 9/16 in
  • C Dynamic Load Rating: 5810 lb
  • Co Static Load Rating: 3440 lb
  • Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.227 in
  • Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.34 in
  • Height: 2.00
  • Inner Ring Hub Diameter (in): 1.847 in
  • Length: 3.00
  • Lubrication Type: MOBIL FM222 FOOD GRADE H1
  • Maximum Speed (RPM): 4800 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 1.00
  • Outer Ring Width (in): 0.7480 in
  • Outside Diameter (in): 2.8346 in
  • Primary Seal: BUNA SINGLE LIP CONTACT SEAL
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 165-185 in/lbs
  • Short Hub Length (in): 0.4540 in
  • Size Code: 207
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0067 cps
  • Vibration Frequency Inner Ring Defect: 0.0905 cps
  • Vibration Frequency Outer Ring Defect: 0.0595 cps
  • Vibration Frequency Roller Spin: 0.0383 cps
  • Weight unit: LB
  • Width: 3.00
1 3/8" Unmounted Ball Bearing, Intermediate Duty, Setscrew Locking, Single Lip Contact Seal, Black Oxide Coated Insert, Food Grade Grease
QTY