SG223ELPAK5 1 7/16 UNMTED BALL BRG

10406712 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.4375 in
  • Bore Size (mm): 36.5125 mm
  • Locking Type: Set Screw
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: Intermediate Duty
  • C Dynamic Load Rating: 5810 lb
  • Co Static Load Rating: 3440 lb
  • Lubrication Type: PRESERVATIVE ONLY - NO GREASE
  • Maximum Speed (RPM): 4800 rpm
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 0.93
  • Outside Diameter (in): 2.835 in
  • Outside Diameter (mm): 71.999 mm
  • Primary Seal: BUNA SINGLE LIP CONTACT SEAL
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 165 in/lbs
  • Size Code: 207
  • Special Lube Percent: 0% FILL
  • Vibration Frequency Fundamental Train: 0.0067 cps
  • Vibration Frequency Inner Ring Defect: 0.0905 cps
  • Vibration Frequency Outer Ring Defect: 0.0595 cps
  • Vibration Frequency Roller Spin: 0.0383 cps
  • Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted
QTY