R3209E3 45MM UNMOUNTED BALL BRG
10429195
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.771 in
- Bore Size (mm): 45 mm
- Locking Type: Direct Shaft Mount
- Type of Seal: E3 Triple Lip Seal
- Assembly Type: Style 3
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (mm): 30.162 mm
- C Dynamic Load Rating: 7370 lb
- Co Static Load Rating: 4590 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (mm): 6.3 mm
- Distance from Bearing Centerline to Inner Ring Face (mm): 15.08 mm
- Height: 3.00
- Inner Ring Hub Diameter (mm): 57.94 mm
- Length: 4.00
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 600 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.28
- Outer Ring Width (mm): 30.162 mm
- Outside Diameter (mm): 85 mm
- Primary Seal: BUNA TRIPLE LIP SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 209
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0908 cps
- Vibration Frequency Outer Ring Defect: 0.0592 cps
- Vibration Frequency Roller Spin: 0.0377 cps
- Weight unit: LB
- Width: 4.00
45 mm Unmounted Round Ball Bearing, Standard Duty, Triple Lip Contact Seal, Spherical OD, Non-Relubricatable