MCLG232NLPA 2 UNMOUNTED BALL BRG
10415376
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1 in
- Bore Size (mm): 25.4 mm
- Locking Type: Concentric
- Type of Seal: Single Lip Contact Seal
- Available Seal Type: N Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
- Bearing Brand: LINK-BELT MEDIUM DUTY BALL
- Bearing Coating Material: BLACK OXIDE
- Bearing Type: Medium Duty
- Bore Length (in): 1 57/64 in
- C Dynamic Load Rating: 9800 lb
- Co Static Load Rating: 6570 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.298 in
- Inner Ring Hub Diameter (in): 2.749 in
- Locking Collar Outside Diameter (in): 4 3/32 in
- Locking Collar Width (in): 9/16 in
- Locking Device Kit: CL2355S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 4360 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 2.35
- Outer Ring Width (in): 0.9843 in
- Outside Diameter (in): 3.937 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 313-348 in/lbs
- Short Hub Length (in): 0.541 in
- Size Code: 211
- Thread Size: 5/16-24 in
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0987 cps
- Vibration Frequency Outer Ring Defect: 0.0680 cps
- Vibration Frequency Roller Spin: 0.0437 cps
- Weight unit: LB
2" Unmounted Ball Bearing Insert, Medium Duty, Centrik-Lok CL Locking Device, Single Lip Contact Seal, Spherical OD, Relubricatable