MCLG223NLPA 1 7/16 UNMOUNTED BALL BRG
10415375
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.4375 in
- Bore Size (mm): 36.5125 mm
- Locking Type: Concentric
- Type of Seal: Single Lip Contact Seal
- Available Seal Type: N Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
- Bearing Brand: LINK-BELT MEDIUM DUTY BALL
- Bearing Coating Material: BLACK OXIDE
- Bearing Type: Medium Duty
- Bore Length (in): 1 25/32 in
- C Dynamic Load Rating: 7330 lb
- Co Static Load Rating: 4460 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.263 in
- Height: 2.13
- Inner Ring Hub Diameter (in): 2.083 in
- Length: 3.69
- Locking Collar Outside Diameter (in): 3 3/16 in
- Locking Collar Width (in): 7/16 in
- Locking Device Kit: CL2255S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 6000 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.38
- Outer Ring Width (in): 0.8661 in
- Outside Diameter (in): 3.1496 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 151-168 in/lbs
- Short Hub Length (in): 0.474 in
- Size Code: 208
- Thread Size: 1/4-28 in
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0912 cps
- Vibration Frequency Outer Ring Defect: 0.0588 cps
- Vibration Frequency Roller Spin: 0.0367 cps
- Weight unit: LB
- Width: 3.69
1 7/16" Unmounted Ball Bearing Insert, Medium Duty, Centrik-Lok CL Locking Device, Single Lip Contact Seal, Spherical OD, Relubricatable