20KG5208E 1 1/4 HEX BORE BALL BRG
10423680
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.25 in
- Bore Size (mm): 31.75 mm
- Locking Type: Direct Shaft Mount
- Type of Seal: Single Lip Contact Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 1 3/16 in
- C Dynamic Load Rating: 7330 lb
- Co Static Load Rating: 4460 lb
- Distance from Bearing Centerline to Inner Ring Face (in): 0.594 in
- Height: 2.13
- Inner Ring Hub Diameter (in): 2.083 in
- Length: 3.69
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 4500 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.45
- Outer Ring Width (in): 0.7087 in
- Outside Diameter (in): 3.1496 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 208
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0912 cps
- Vibration Frequency Outer Ring Defect: 0.0588 cps
- Vibration Frequency Roller Spin: 0.0367 cps
- Weight unit: LB
- Width: 3.69
1 1/4" Unmounted Hex Bore Ball Bearing, Standard Duty, Single Lip Contact Seal, Spherical OD, Relubricatable