ER20-HFF 1 1/4 UNMOUNTED BALL BRG
10415016
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.25 in
- Locking Type: Set Screw
- Seal Type: Flingers Only - Free Running
- Ability to Relubricate: Yes
- Available Seal Type: N Lip Seal;E1 Viton Seal;FF Free Running;HFF Free Running;MHFF Free Running;NFF Lip Seal w/ Flinger
- Bearing Insert Coating: Black Oxide
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.33 in
- Distance from Outer Ring Face to Snap Ring Face (in): 0.13 in
- Duty/Status: Standard
- Dynamic Load Rating (lb): 5810 lb
- End Cap: No
- Expansion: No
- Height: 2.00
- Housing Type: Insert (ER Style)
- Inner Race Profile: Wide Inner Ring
- Inner Ring Fillet Radius (in): 0.04 in
- Inner Ring OD (in): 1.859 in
- Insert Material: 52100 Bearing Steel
- Internal Clearance: C3 STANDARD
- Length: 3.00
- Length Through Bore (in): 1.684 in
- Lubrication Type: MOBIL VELOCITE #10 OIL
- Maximum Operating Temperature (C): 107 C
- Maximum Operating Temperature (F): 225 F
- Maximum Speed (RPM): 8400 rpm
- Misalignment: None
- Misalignment Type: Static Only
- Net Weight: 1.27
- Outer Race OD (in): 2.8346 in
- Outer Race OD (mm): 72 mm
- Outer Race Profile: Cylindrical
- Outer Race Width (in): 0.938 in
- Outer Race Width (mm): 23.8 mm
- Outer Ring Land Profile: Standard
- Overall Width (in): 1.68 in
- Precision Rating: ABEC 1
- Primary Seal: FLINGERS ONLY
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 125-165 in/lbs
- Short Hub Length (in): 0.69 in
- Size Code: 207
- Snap Ring Outside Diameter (in): 3.08 in
- Snap Ring Width (in): 0.06 in
- Special Lube Percent: 10% OIL FILL
- Static Load Rating (lb): 3440 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0383 cps
- Weight unit: LB
- Width: 3.00
1 1/4" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Free Running, 10% Oil Filled