ER32-MHFFKTI 2 UNMOUNTED BALL BRG
10407531
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2 in
- Locking Type: Set Screw
- Seal Type: Flingers Only - Free Running
- Ability to Relubricate: Yes
- Available Seal Type: N Lip Seal;E1 Viton Seal;FF Free Running;HFF Free Running;MHFF Free Running;NFF Lip Seal w/ Flinger
- Bearing Insert Coating: Black Oxide
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.38 in
- Distance from Outer Ring Face to Snap Ring Face (in): 0.13 in
- Duty/Status: Standard
- Dynamic Load Rating (lb): 9800 lb
- End Cap: No
- Expansion: No
- Height: 4.38
- Housing Type: Insert (ER Style)
- Inner Race Profile: Wide Inner Ring
- Inner Ring Fillet Radius (in): 0.08 in
- Inner Ring OD (in): 2.749 in
- Insert Material: 52100 Bearing Steel
- Internal Clearance: C3 STANDARD
- Length: 4.25
- Length Through Bore (in): 2.187 in
- Lubrication Type: EXXON RONEX MP STD
- Maximum Operating Temperature (C): 107 C
- Maximum Operating Temperature (F): 225 F
- Maximum Speed (RPM): 5800 rpm
- Misalignment: None
- Misalignment Type: Static Only
- Net Weight: 3.29
- Outer Race OD (in): 3.937 in
- Outer Race OD (mm): 100 mm
- Outer Race Profile: Cylindrical
- Outer Race Width (in): 1.186 in
- Outer Race Width (mm): 30.2 mm
- Outer Ring Land Profile: Standard
- Overall Width (in): 2.19 in
- Precision Rating: ABEC 1
- Primary Seal: FLINGERS ONLY
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Short Hub Length (in): 0.88 in
- Size Code: 211
- Snap Ring Outside Diameter (in): 4.17 in
- Snap Ring Width (in): 0.09 in
- Special Lube Percent: 10% GREASE FILL
- Static Load Rating (lb): 6570 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0987 cps
- Vibration Frequency Outer Ring Defect: 0.0680 cps
- Vibration Frequency Roller Spin: 0.0437 cps
- Weight unit: LB
- Width: 2.06
2" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Free Running, Special Customer Marking, 10% Grease Filled