ER48K 3 UNMOUNTED BALL BRG
10418105
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3 in
- Locking Type: Concentric
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: N Lip Seal;E1 Viton Seal;FF Free Running;HFF Free Running;MHFF Free Running;NFF Lip Seal w/ Flinger
- Bearing Insert Coating: Black Oxide
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Collar OD (in): 5 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.38 in
- Distance from Outer Ring Face to Snap Ring Face (in): 0.16 in
- Duty/Status: Standard
- Dynamic Load Rating (lb): 17420 lb
- End Cap: No
- Expansion: No
- Height: 7.00
- Housing Type: Insert (ER Style)
- Inner Race Profile: Wide Inner Ring
- Inner Ring Fillet Radius (in): 0.12 in
- Inner Ring OD (in): 3.92 in
- Insert Material: 52100 Bearing Steel
- Internal Clearance: C3 STANDARD
- Length: 7.00
- Length Through Bore (in): 3.38 in
- Locking Collar Width (in): 0.75 in
- Locking Device Kit: CL2515BS
- Lubrication Type: EXXON RONEX MP STD
- Maximum Operating Temperature (C): 107 C
- Maximum Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2700 rpm
- Misalignment: None
- Misalignment Type: Static Only
- Net Weight: 8.05
- Outer Race OD (in): 5.5118 in
- Outer Race OD (mm): 140 mm
- Outer Race Profile: Cylindrical
- Outer Race Width (in): 1.687 in
- Outer Race Width (mm): 42.9 mm
- Outer Ring Land Profile: Standard
- Overall Width (in): 3.38 in
- Precision Rating: ABEC 1
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Rolling Element: Ball Bearing
- Set Screw Thread: 3/8-24 UNF
- Setscrew Torque (in-lbs): 540-600 in/lbs
- Short Hub Length (in): 1.31 in
- Size Code: 216
- Snap Ring Outside Diameter (in): 5.88 in
- Snap Ring Width (in): 0.11 in
- Static Load Rating (lb): 11400 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.1074 cps
- Vibration Frequency Outer Ring Defect: 0.0759 cps
- Vibration Frequency Roller Spin: 0.0470 cps
- Weight unit: LB
- Width: 2.75
3" Unmounted Ball Bearing, Standard Duty, Centrik-Lok Locking Device, Single Lip Contact Seal