AG327L 1 11/16 INSERT BALL BEARING
10426748
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.6875 in
- Locking Type: Tapered Adapter
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- C Dynamic Load Rating: 11870 lb
- Co Static Load Rating: 7110 lb
- Impact Style Shurlok Install Tool: N6111-IMP
- Locking Device Kit: AK56111
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 6200 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 3.80
- Primary Seal: CLEARANCE SEAL WITH FLINGERS
- Retainer Type: NYLON
- Service Instructions: BR3-008 LB 300 BALL A SHURLOK
- Shaft Locking Collar Kit/Adapter Assembly: AK56111
- Size Code: 328
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0827 cps
- Vibration Frequency Outer Ring Defect: 0.0507 cps
- Vibration Frequency Roller Spin: 0.0327 cps
- Weight unit: LB
1 11/16" Unmounted Ball Bearing, Heavy Duty, Shurlok Adapter Mounted, Clearance Seal