WTH3S224E 1 1/2 TAKEUP BALL BRG
10437190
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.5 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take-Up Block, Wide Slot
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 1.13 in
- Adjusting Screw Square Nut Seat Height (in): 1.94 in
- Base to Center Height (in): 3.469 in
- Bearing Brand: LINK-BELT DURA-KLEAN
- Bearing Insert Finish: Black Oxide
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Carriage Bolt Size (in): 3/4 in
- Centerline to Cap Face (in): 1.64
- Centerline to Outermost Bearing Face (in): 1.172 in
- Dynamic Load Rating (lb): 7330 lb
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.50
- Housing Coating: Nylon Coated
- Housing Color: White
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 2.083 in
- Insert: SG224ELK8299A
- Length: 6.50
- Length Through Bore (in): 1.656 in
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4500 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 5.44
- Outer Ring Land Profile: Standard
- Overall Height (in): 4.75 in
- Overall Length (in): 5.56 in
- Overall Width (in): 2.06 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165 in/lbs
- Size Code: 208
- Slot Length (in): 3.25 in
- Slot Spacing (in): 3.969 in
- Slot Width (in): 0.688 in
- Static Load Rating (lb): 4460 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0912 cps
- Vibration Frequency Outer Ring Defect: 0.0588 cps
- Vibration Frequency Roller Spin: 0.0367 cps
- Weight unit: LB
- Width: 2.63
1 1/2" Mounted Ball Bearing, Intermediate Duty, Cast Iron Take-up Block, Setscrew Locking, Single Lip Contact Seal, Nylon Coated Housing
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Ball Bearing Insert(Video)
- How to Select a Seal for a Link-Belt Ball Bearing(Video)
- Link-Belt S/U/W/Y/CL200, U/Y300, U3K00 Series Ball Bearings(DOC)
- Rexnord Bearings(DOC)