TH3U224N 1 1/2 TAKEUP BALL BRG

10415824 MFG #: Link-Belt
$0.00 /
  • Bore Diameter (in): 1.5 in
  • Bearing Type: Standard Duty
  • Fixed vs. Expansion: Fixed
  • Housing Material: Cast Iron
  • Housing Style: Take-Up Block
  • Housing Type: Take-Up Block, Wide Slot
  • Bearing Insert Material: 52100 Bearing Steel
  • Shaft Locking Type: Set Screw
  • Seal Type: Single Lip Contact Seal
  • Ability to Relubricate: Yes
  • Adjusting Screw Clearance Hole Diameter (in): 1.13 in
  • Adjusting Screw Square Nut Seat Height (in): 1.94 in
  • Base to Center Height (in): 3.469 in
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bore Shape: Straight
  • Cage Material: Molded fiber glass reinforced nylon
  • Cage Type: Ball Riding Retainer
  • Carriage Bolt Size (in): 3/4 in
  • Centerline to Cap Face (in): 1.64
  • Centerline to Outermost Bearing Face (in): 1.172 in
  • Dynamic Load Rating (lb): 7330 lb
  • End Cap: Y2256N
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 6.50
  • Housing Coating: Powder Coated
  • Housing Color: Black
  • Housing Construction: One Piece
  • Inner Ring Outside Diameter (in): 2.083 in
  • Insert: UG224NL
  • Length: 6.50
  • Length Through Bore (in): 1.906 in
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 6000 rpm
  • Misalignment Capability: ±2.0° Misalignment - Static Only
  • Misalignment Type: Static Only
  • Net Weight: 5.79
  • Outer Ring Land Profile: Standard
  • Overall Height (in): 4.75 in
  • Overall Length (in): 5.56 in
  • Overall Width (in): 1.91 in
  • Radial Clearance: C3 STANDARD
  • Rolling Element: Ball Bearing
  • Setscrew Torque (in-lbs): 165-185 in/lbs
  • Size Code: 208
  • Slot Length (in): 3.25 in
  • Slot Spacing (in): 3.969 in
  • Slot Width (in): 0.688 in
  • Static Load Rating (lb): 4460 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0065 cps
  • Vibration Frequency Inner Ring Defect: 0.0912 cps
  • Vibration Frequency Outer Ring Defect: 0.0588 cps
  • Vibration Frequency Roller Spin: 0.0367 cps
  • Weight unit: LB
  • Width: 2.63
1 1/2" Mounted Ball Bearing, Standard Duty, Cast Iron Take-up Block, Setscrew Locking, Single Lip Contact Seal
QTY