TH3S214EK75 7/8 TAKEUP BALL BRG
10411329
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 0.875 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take-Up Block, Wide Slot
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 0.75 in
- Adjusting Screw Square Nut Seat Height (in): 1.25 in
- Base to Center Height (in): 2.438 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Insert Finish: Black Oxide
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Carriage Bolt Size (in): 5/8 in
- Centerline to Outermost Bearing Face (in): 0.797 in
- Dynamic Load Rating (lb): 3150 lb
- Grease Fitting Thread Size: 1/8 NPT
- Height: 1.88
- Housing Coating: Nickel Plated
- Housing Color: Silver
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.313 in
- Insert: SG214ELPAK8299A
- Length: 5.63
- Length Through Bore (in): 1.172 in
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 6800 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 2.70
- Outer Ring Land Profile: Standard
- Overall Height (in): 3.50 in
- Overall Length (in): 3.88 in
- Overall Width (in): 1.17 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 85 in/lbs
- Size Code: 205
- Slot Length (in): 2.00 in
- Slot Spacing (in): 3.000 in
- Slot Width (in): 0.531 in
- Static Load Rating (lb): 1760 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
- Width: 4.25
7/8" Mounted Ball Bearing, Intermediate Duty, Cast Iron Take-up Block, Setscrew Locking, Single Lip Contact Seal, Nickel Plated Housing, Food Grade Grease, Black Oxide Insert