T3U232NCK5 2 TAKEUP BALL BRG
10415779
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take-Up Block
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 1.12 in
- Adjusting Screw Square Nut Seat Height (in): 1.94 in
- Base to Center Height (in): 3.78 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Carriage Bolt Size (in): 3/4 in
- Centerline to Cap Face (in): 2.02
- Centerline to Outermost Bearing Face (in): 1.406 in
- Dynamic Load Rating (lb): 9800 lb
- End Cap: Y2356
- End Cap Available: Yes
- Grease Fitting Thread Size: 1/8 NPT
- Height: 7.25
- Housing Coating: Powder Coated
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 2.749 in
- Insert: UG232NLK5
- Length: 7.25
- Length Through Bore (in): 2.254 in
- Lube Fill Percent: 0% FILL
- Lubricant: PRESERVATIVE ONLY - NO GREASE
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4360 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 8.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 5.25 in
- Overall Length (in): 6.25 in
- Overall Width (in): 2.25 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 211
- Slot Length (in): 3.75 in
- Slot Spacing (in): 4.5 in
- Slot Width (in): 0.531 in
- Static Load Rating (lb): 6570 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0987 cps
- Vibration Frequency Outer Ring Defect: 0.0680 cps
- Vibration Frequency Roller Spin: 0.0437 cps
- Weight unit: LB
- Width: 3.50
2" Mounted Ball Bearing, Standard Duty, Cast Iron Take-up Block, Setscrew Locking, Single Lip Contact Seal, End closure, preservative only - no grease