TDS3U235N18 2 3/16 T-U ASSY BALL BRG

10415814 MFG #: Link-Belt
$0.00 /
  • Bore Diameter (in): 2.1875 in
  • Bearing Type: Standard Duty
  • Fixed vs. Expansion: Fixed
  • Housing Material: Cast Iron
  • Housing Style: Take-Up Assembly
  • Housing Type: Take-Up Assembly
  • Bearing Insert Material: 52100 Bearing Steel
  • Shaft Locking Type: Set Screw
  • Seal Type: Single Lip Contact Seal
  • Ability to Relubricate: Yes
  • Base to Center Height (in): 4.188 in
  • Base Width (in): 3 in
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bolt Size (in): 5/8 in
  • Bolt Spacing (in): 33.5 in
  • Bore Shape: Straight
  • Cage Material: Molded fiber glass reinforced nylon
  • Cage Type: Ball Riding Retainer
  • Centerline to Cap Face (in): 2.09
  • Centerline to Outermost Bearing Face (in): 1.41 in
  • Dynamic Load Rating (lb): 9800 lb
  • Foot Height (in): 1.75 in
  • Frame Height (in): 8.69 in
  • Frame Length (in): 35.5 in
  • Frame Material: Welded Steel
  • Grease Fitting Thread Size: 1/8 NPT
  • Housing Coating: Powder Coated
  • Housing Color: Black
  • Housing Construction: One Piece
  • Housing Width (in): 4.125 in
  • Insert: UG235NL
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 4360 rpm
  • Misalignment Capability: ±2.0° Misalignment - Static Only
  • Misalignment Type: Static Only
  • Net Weight: 51.00
  • Radial Clearance: C3 STANDARD
  • Replacement Frame: ZNT718
  • Replacement Take-up Block: TD3U235N
  • Rolling Element: Ball Bearing
  • Setscrew Torque (in-lbs): 290-325 in/lbs
  • Size Code: 211
  • Static Load Rating (lb): 6570 lb
  • Take-up Frame Assembly Type: Conveyor Take-Up Hinged Top
  • Travel Length (in): 18 in
  • Vibration Frequency Fundamental Train: 0.0068 cps
  • Vibration Frequency Inner Ring Defect: 0.0987 cps
  • Vibration Frequency Outer Ring Defect: 0.0680 cps
  • Vibration Frequency Roller Spin: 0.0437 cps
  • Weight unit: LB
2 3/16" Mounted Ball Bearing, Standard Duty, Protected Screw Take-up Assembly, Setscrew Locking, Single Lip Contact Seal, 18" travel
QTY