9 items
-
10406843 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10426374 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.1875 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10415882 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.2500 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10424814 MFG #: LINK$0.00 /
-
10414352 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.4375 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed