PSS210E 5/8 PILLOWBLK BALL BRG
10440103
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 0.625 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Stamped Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Stamped
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 3.62 in
- Base to Center Height (in): 0.875 in
- Base Width (in): 1 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 5/16 in
- Bolt Spacing (in): 2.69 in
- Bolt Spacing Max (in): 2.88 in
- Bolt Spacing Min (in): 2.5 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 0.65 in
- Dynamic Load Rating (lb): 2360 lb
- End Cap Available: No
- Foot Height (in): 0.75 in
- Housing Coating: Zinc Plated
- Housing Construction: One Piece
- Housing Top Width (in): 0.81 in
- Inner Ring Outside Diameter (in): 0.941 in
- Insert: SG210ELPAK33
- Length Through Bore (in): 0.99 in
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 9000 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 0.44
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.75 in
- Overall Length (in): 3.62 in
- Overall Width (in): 1 in
- Radial Clearance: C3 STANDARD
- Radial Load Rating of Housing Assembly (lbf): 300 lbs
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 35 in/lbs
- Size Code: 203
- Static Load Rating (lb): 1110 lb
- Vibration Frequency Fundamental Train: 0.0062 cps
- Vibration Frequency Inner Ring Defect: 0.0738 cps
- Vibration Frequency Outer Ring Defect: 0.0428 cps
- Vibration Frequency Roller Spin: 0.0293 cps
- Weight unit: LB
5/8" Mounted Ball Bearing, Intermediate Duty, Stamped Steel 2-Bolt Pillow Block, Setscrew Locking, Single Lip Contact Seal