PPCL219N 1 3/16 PBLK F&B BALL BRG
10415699
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.1875 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Fan
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Concentric
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 7.75 in
- Base to Center Height (in): 2.5 in
- Base Width (in): 4.25 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Insert Finish: Black Oxide
- Bolt Size (in): 3/8 in
- Bolt Spacing (in): 6.25 in
- Bolt Spacing Max (in): 6.44 in
- Bolt Spacing Min (in): 6.06 in
- Bolt Spacing Width Direction (in): 2.75 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 4390 lb
- End Cap Available: No
- Foot Height (in): 0.88 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.587 in
- Insert: CLB219XNL (QTY 2)
- Length Through Bore (in): 7.88 in
- Locking Collar Outside Diameter (in): 2.23 in
- Locking Device Kit: CL2195S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 8000 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 16.20
- Outer Ring Land Profile: Standard
- Overall Height (in): 4.27 in
- Overall Length (in): 7.75 in
- Overall Width (in): 7.88 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 65-72 in/lbs
- Size Code: 206
- Slot Length (in): 0.63 in
- Static Load Rating (lb): 2530 lb
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0385 cps
- Weight unit: LB
1 3/16" Mounted Ball Bearing, Standard Duty, Cast Iron 4-Bolt Pillow Block, Centrik-Lok CL Locking Device, Single Lip Contact Seal, Fan and Blower Unit