20 items
-
10434002 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.6875 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
-
10441574 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.9375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed