PLY335NK5 2 3/16 PILLOWBLK BALL BRG
10411211
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.1875 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Low Base
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Eccentric
- Seal Type: Double Lip Contact Seal with Flinger
- Ability to Relubricate: Yes
- Base Length (in): 11.31 in
- Base to Center Height (in): 3.0625 in
- Base Width (in): 3.13 in
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 9 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.72 in
- Dynamic Load Rating (lb): 16070 lb
- End Cap Available: No
- Foot Height (in): 1.44 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 13.00
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 2.959 in
- Insert: YG335NLK5
- Length: 8.00
- Length Through Bore (in): 2.94 in
- Locking Collar Outside Diameter (in): 3.25 in
- Locking Device Kit: Y3355SP
- Lube Fill Percent: 0% FILL
- Lubricant: PRESERVATIVE ONLY - NO GREASE
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3550 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 17.80
- Outer Ring Land Profile: Standard
- Overall Height (in): 6.03 in
- Overall Length (in): 11.31 in
- Overall Width (in): 3.13 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 620-680 in/lbs
- Size Code: 335
- Slot Length (in): 1.13 in
- Static Load Rating (lb): 10000 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0823 cps
- Vibration Frequency Outer Ring Defect: 0.0510 cps
- Vibration Frequency Roller Spin: 0.0333 cps
- Weight unit: LB
- Width: 4.38
2 3/16" Mounted Ball Bearing, Heavy Duty, Cast Iron 2-Bolt Low Backing Height Pillow Block Pillow Block, Eccentric Cam Locking Collar, Double Lip Contact Seal, Preservative only - no grease